The CM Series Compact 2D Imager Module provides a self-contained 1D and 2D barcode scanning solution, whether decoding mobile phone screens or paper. It offers many differentiating features that simplify installation (e.g., cable connector compatibility and more mounting options) and enhance performance (e.g., Wide Angle and Megapixel optics options, wider choice of non-laser aimers and illumination, enhanced scan time and print contrast, and higher operating temperature range). Its unique design simplifies installation and deployment for a wide range of kiosk applications.
Potential applications include medical diagnostic and analytical equipment; rail, airport, resort, event, car park and border control access control kiosks; lottery terminals/ticket checkers; e-voting machines; retail point-of-sale self-checkout equipment; smart lockers; banking ATMs; and in-vehicle ticket validators used in buses, subways and trains.
Download our white paper to learn how the Honeywell CM Series Compact 2D Imager Module for Kiosk Data Capture Operations can help provide customer service at the kiosk that is almost on par with the most trained customer service employees.
The cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration.

Slider bracket holds the customer-supplied micro-USB cable securely in place so it does not become disconnected easily.
Ten mounting holes, all-in-one design, compact size, connector compatibility and slider bracket expedite integration.
Choice of red or white LED illumination. Select white to expedite decoding of colored barcodes and for customer-facing applications.

Select the performance your application requires: Standard or Enhanced (Standard Range), or Specialized (Mega Pixel or Wide Angle).

Industrial-grade technology allows the imager module to tolerate temperatures from -30°C to 60°C [-22°F to 140°F].
Check out the available CM Series offerings and their corresponding key specifications. For a complete list of specs, please consult the product datasheet.
|
Key Specs / Offering
|
CM3680SR-BW0
|
CM5680SR-BR0,
CM5680SR-CW0 |
CM5680WA-BR0
|
CM2180MP-BR0
|
|---|---|---|---|---|
| Type | Standard Performance (Standard Range) |
Enhanced Performance (Standard Range) |
Specialized Performance (Wide Angle) | Specialized Performance (Megapixel) |
|
For the full list of read ranges, please consult the datasheet.
Read range (typical) 10 mil Code 39 |
50 [2.0] ... 245 [9.6] |
18 [0.7] ... 315 [12.4] 18 [0.7] ... 335 [13.2] |
10 [0.4] ... 237 [9.3] | 65 [2.6] ... 465 [18.3] |
| Image size |
640 x 480 pixels | 844 x 640 pixels |
844 x 640 pixels | 1280 x 800 pixels |
|
Motion tolerance
|
100 mm/s [4 in/s] | 1270 mm/s [50 in/s] | 1270 mm/s [50 in/s] | 100 mm/s [4 in/s] |
| Scan angle | 38° (horizontal), 29° (vertical) ±1% |
42.4° (horizontal), 33.0° (vertical) ±1% |
68° (horizontal), 54° (vertical) ±1% |
48° (horizontal), 31° (vertical) ±1% |
| Skew angle |
±45° | ±65° | ±70° | ±75° |
| Pitch angle | ±45° | ±45° |
±55° |
±55° |
| Illumination | white LED |
624 nm red LED / white LED |
624 nm red LED |
617 nm red LED |
| Aimer | 640 nm visible red LED | 528 nm visible green LED | 528 nm visible green LED | no aimer |
| Dimensions (L x W x H) |
28 mm x 55 mm x 48 mm [1.10 in x 2.17 in x 1.89 in] |
|||
| Weight | 50 g ±5 g [1.76 ±0.18 oz] | 54 g ±5 g [1.90 ±0.18 oz] | 54 g ±5 g [1.90 ±0.18 oz] | 52 g ±5 g [1.83 ±0.18 oz] |
|
Depth of field is reduced in extreme temperatures. Please contact us for more information.
Operating temperature |
-20° to 50°C [-4° to 122°F] | -30° to 60°C [-22° to 140°F] | -30° to 60°C [-22° to 140°F] | -30° to 60°C [-22° to 140°F] |
| Datasheet Quick start guide Regulatory info Certifications Contact us | ||||
We would be happy to assist you with your inquiries regarding CM Series or any other Honeywell barcode scanning OEM products. Fill in the contact form and one of our team members will get in touch with you.
Don't worry, we won't share your email address. (privacy policy)