Honeywell optimizes board mount pressure sensors, ABP Series, for medical ventilator applications to support a faster integration in your design and a reduced delivery time.
Our ABP Series are piezoresistive silicon pressure sensors offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range.
The small size saves room on the PC board (PCB), or simplifies design in smaller and lower power devices. The pressure choices and Total Error Band (TEB) allow engineers to select range required for their application and optimize system performance.
Check out the datasheet to learn more about the optimized ABP Series for ventilators.
Lorem ipsum dolor sit amet consectetur adipiscing elit viverra aliquam lorem id tincidunt. Praesent et viverra massa non varius magna eget nibh vitae velit posuere efficitur.
Infographic
Nulla in nisi quis arcu feugiat euismod. Etiam condimentum scelerisque hendrerit. Vivamus viverra congue tempus. Vestibulum venenatis blandit quam, a laoreet augue suscipit sed.
View InfographicVideo
Nulla in nisi quis arcu feugiat euismod. Etiam condimentum scelerisque hendrerit. Vivamus viverra congue tempus. Vestibulum venenatis blandit quam, a laoreet augue suscipit sed.
Watch NowArticle
Nulla in nisi quis arcu feugiat euismod. Etiam condimentum scelerisque hendrerit. Vivamus viverra congue tempus. Vestibulum venenatis blandit quam, a laoreet augue suscipit sed.
Download PDFWhitepaper
Nulla in nisi quis arcu feugiat euismod. Etiam condimentum scelerisque hendrerit. Vivamus viverra congue tempus. Vestibulum venenatis blandit quam, a laoreet augue suscipit sed.
Coming SoonThe cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration.

Slider bracket holds the customer-supplied micro-USB cable securely in place so it does not become disconnected easily.
Ten mounting holes, all-in-one design, compact size, connector compatibility and slider bracket expedite integration.
Choice of red or white LED illumination. Select white to expedite decoding of colored barcodes and for customer-facing applications.

Select the performance your application requires: Standard or Enhanced (Standard Range), or Specialized (Mega Pixel or Wide Angle).

Industrial-grade technology allows the imager module to tolerate temperatures from -30°C to 60°C [-22°F to 140°F].
The cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration..

Nam tellus turpis blandit et ligula sit amet semper euismod massa auctor magna eget nunc iaculis nunc.
Nam tellus turpis blandit et ligula sit amet semper euismod massa auctor magna eget nunc iaculis nunc.
FP5000 Series’ fully analog reduced-noise signal path provides continuous output resolution in order to measure finite pressure changes or resolve a signal to infinite parts – which all translates into greater accuracy. Due to its True Zero Output(?) capability, FP5000 is able to detect even the smallest pressure changes down to zero pressure.
The FP5000 sensor’s configurable platform creates a wide range of standard configurations. This configurable platform enables a sensor to be built to customer requirements and simplifies the overall ordering process through the product nomenclature found on the datasheet. OEM pricing is available.
With the availability of many pressure and temperature range options in addition to the Ha C276 and 316L stainless steel wetted parts, the FP5000 can be used in many applications. These rugged, stainless steel pressure sensors are built and tested to perform and survive in many demanding environments.
Honeywell has extensive engineering and manufacturing expertise of more than 50 years in offering quality pressure sensors designed to provide repeatable, reliable, and accurate performance in harsh environments. Our team is ready to assist you with a customized solution to meet your application needs.
Check out the available CM Series offerings and their corresponding key specifications. For a complete list of specs, please consult the product datasheet.
|
Key Specs / Offering
|
CM3680SR-BW0
|
CM5680SR-BR0,
CM5680SR-CW0 |
CM5680WA-BR0
|
CM2180MP-BR0
|
|---|---|---|---|---|
| Type | Standard Performance (Standard Range) |
Enhanced Performance (Standard Range) |
Specialized Performance (Wide Angle) | Specialized Performance (Megapixel) |
|
For the full list of read ranges, please consult the datasheet.
Read range (typical) 10 mil Code 39 |
50 [2.0] ... 245 [9.6] |
18 [0.7] ... 315 [12.4] 18 [0.7] ... 335 [13.2] |
10 [0.4] ... 237 [9.3] | 65 [2.6] ... 465 [18.3] |
| Image size |
640 x 480 pixels | 844 x 640 pixels |
844 x 640 pixels | 1280 x 800 pixels |
|
Motion tolerance
|
100 mm/s [4 in/s] | 1270 mm/s [50 in/s] | 1270 mm/s [50 in/s] | 100 mm/s [4 in/s] |
| Scan angle | 38° (horizontal), 29° (vertical) ±1% |
42.4° (horizontal), 33.0° (vertical) ±1% |
68° (horizontal), 54° (vertical) ±1% |
48° (horizontal), 31° (vertical) ±1% |
| Skew angle |
±45° | ±65° | ±70° | ±75° |
| Pitch angle | ±45° | ±45° |
±55° |
±55° |
| Illumination | white LED |
624 nm red LED / white LED |
624 nm red LED |
617 nm red LED |
| Aimer | 640 nm visible red LED | 528 nm visible green LED | 528 nm visible green LED | no aimer |
| Dimensions (L x W x H) |
28 mm x 55 mm x 48 mm [1.10 in x 2.17 in x 1.89 in] |
|||
| Weight | 50 g ±5 g [1.76 ±0.18 oz] | 54 g ±5 g [1.90 ±0.18 oz] | 54 g ±5 g [1.90 ±0.18 oz] | 52 g ±5 g [1.83 ±0.18 oz] |
|
Depth of field is reduced in extreme temperatures. Please contact us for more information.
Operating temperature |
-20° to 50°C [-4° to 122°F] | -30° to 60°C [-22° to 140°F] | -30° to 60°C [-22° to 140°F] | -30° to 60°C [-22° to 140°F] |
| Datasheet Quick start guide Regulatory info Certifications Contact us | ||||
We would be happy to assist you with your inquiries. Fill in the contact form and one of our team members will get in touch with you.
Don't worry, we won't share your email address. (privacy policy)
The FP5000 is a configurable pressure sensor with industrial standard offerings that include selectable pressure ports, electrical connecters, communication outputs, and pressure ranges. You can access the datasheet here and review the available offerings. Please contact our sales team at the phone numbers below or fill out the contact form for any questions you may have or assistance in configuring the product for your needs.
Phone numbers:
US & Canada: 1-800-848-6564
Outside US & Canada: +1-614-850-5000
For details about the FP5000 applications, please download the FP5000 datasheet or application note.
To discuss your unique application requirements, please contact our Sales team:
The wiring pin-out for the available electrical connectors can be found on the FP5000 datasheet, refer to table 7, 8, and 9.
The FP5000 pressure sensor comes standard with a 5-point calibration and the calibration certificate is provided with each sensor. Optional 9-points of calibration is available, please contact our sales team for assistance.
Please contact the Test & Measurement Sales team for any CAD dimensional drawings.
Aliquam quis ante eu mi porta lobortis. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Sed eu varius risus. Curabitur luctus augue vitae ante finibus, sit amet ultrices risus varius. Etiam posuere tortor eget nunc mattis, eu viverra purus faucibus.
This website is available in the following languages: